ResBo Flush distribution board 3 Phase 24 way 40A...100A

Manufacturer Schneider Electric
Description ResBo Flush distribution board 3 Phase 24 way 40A
Part Number RES324EZ40
Product selection
Selector Part Number Description
1 RES324EZ40 ResBo Flush distribution board 3 Phase 24 way 40A
2 RES324EZ60 ResBo Flush distribution board 3 Phase 24 way 60A
3 RES324EZ80 ResBo Flush distribution board 3 Phase 24 way 80A
4 RES324EZ100 ResBo Flush distribution board 3 Phase 24 way 100A
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution