RCCB 4P 125A

Manufacturer Schneider Electric
Description RCCB 4P 125A - 16921
Part number 16921
Product selection
Selector Part Number Description
1 16921 RCCB 4P 125A - 16921
2 16924 RCCB 4P 125A - 16924
3 16925 RCCB 4P 125A - 16925
4 16926 RCCB 4P 125A - 16926
5 16927 RCCB 4P 125A - 16927
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution