RCBO QOE RCBO 1P 06A...40A 30/100mA

Manufacturer Schneider Electric
Description RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE140B03
Part number QOE140B03
Product selection
Selector Part Number Description
8 QOE116C10 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE116C10
9 QOE120C10 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE120C10
10 QOE132C10 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE132C10
11 QOE110B03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE110B03
12 QOE116B03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE116B03
13 QOE120B03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE120B03
14 QOE132B03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE132B03
15 QOE140B03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE140B03
1 QOE106C03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE106C03
2 QOE110C03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE110C03
3 QOE116C03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE116C03
4 QOE120C03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE120C03
5 QOE132C03 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE132C03
6 QOE106C10 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE106C10
7 QOE110C10 RCBO QOE RCBO 1P 06A...40A 30/100mA, QOE110C10
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution