QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker

Manufacturer Schneider Electric
Description QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO110C06RCBO10
Part number QO110C06RCBO10
Product selection
Selector Part Number Description
1 QO110C06RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO110C06RCBO10
2 QO116C06RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO116C06RCBO10
3 QO120C06RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO120C06RCBO10
4 QO132C06RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO132C06RCBO10
5 QO140C06RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO140C06RCBO10
6 QO150C06RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO150C06RCBO10
7 QO110C06RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO110C06RCBO30
8 QO116C06RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO116C06RCBO30
9 QO120C06RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO120C06RCBO30
10 QO132C06RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO132C06RCBO30
11 QO140C06RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO140C06RCBO30
12 QO150C06RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO150C06RCBO30
13 QO110C10RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO110C10RCBO10
14 QO116C10RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO116C10RCBO10
15 QO120C10RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO120C10RCBO10
16 QO132C10RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO132C10RCBO10
17 QO140C10RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO140C10RCBO10
18 QO150C10RCBO10 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO150C10RCBO10
19 QO110C10RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO110C10RCBO30
20 QO116C10RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO116C10RCBO30
21 QO120C10RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO120C10RCBO30
22 QO132C10RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO132C10RCBO30
23 QO140C10RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO140C10RCBO30
24 QO150C10RCBO30 QOvs RCBO C 10A…50A 1P-Ns 10/30mA Residual Current Circuit Breaker - QO150C10RCBO30
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution