PowerPact BD/BG/BJ 15A to 125A 1P EverLink circuit breaker

Manufacturer Schneider Electric
Description PowerPact BD 347V TM15D 1P EverLink circuit breaker
Part Number BDL16015
Product selection
Selector Part Number Description
1 BDL16015 PowerPact BD 347V TM15D 1P EverLink circuit breaker
2 BDL16020 PowerPact BD 347V TM20D 1P EverLink circuit breaker
3 BDL16025 PowerPact BD 347V TM25D 1P EverLink circuit breaker
4 BDL16030 PowerPact BD 347V TM30D 1P EverLink circuit breaker
5 BDL16035 PowerPact BD 347V TM35D 1P EverLink circuit breaker
6 BDL16040 PowerPact BD 347V TM40D 1P EverLink circuit breaker
7 BDL16045 PowerPact BD 347V TM45D 1P EverLink circuit breaker
8 BDL16050 PowerPact BD 347V TM50D 1P EverLink circuit breaker
9 BDL16060 PowerPact BD 347V TM60D 1P EverLink circuit breaker
10 BDL16070 PowerPact BD 347V TM70D 1P EverLink circuit breaker
11 BDL16080 PowerPact BD 347V TM80D 1P EverLink circuit breaker
12 BDL16090 PowerPact BD 347V TM90D 1P EverLink circuit breaker
13 BDL16100 PowerPact BD 347V TM100D 1P EverLink circuit breaker
14 BDL16110 PowerPact BD 347V TM110D 1P EverLink circuit breaker
15 BDL16125 PowerPact BD 347V TM125D 1P EverLink circuit breaker
16 BGL16015 PowerPact BG 347V TM15D 1P EverLink circuit breaker
17 BGL16020 PowerPact BG 347V TM20D 1P EverLink circuit breaker
18 BGL16025 PowerPact BG 347V TM25D 1P EverLink circuit breaker
19 BGL16030 PowerPact BG 347V TM30D 1P EverLink circuit breaker
20 BGL16035 PowerPact BG 347V TM35D 1P EverLink circuit breaker
21 BGL16040 PowerPact BG 347V TM40D 1P EverLink circuit breaker
22 BGL16045 PowerPact BG 347V TM45D 1P EverLink circuit breaker
23 BGL16050 PowerPact BG 347V TM50D 1P EverLink circuit breaker
24 BGL16060 PowerPact BG 347V TM60D 1P EverLink circuit breaker
25 BGL16070 PowerPact BG 347V TM70D 1P EverLink circuit breaker
26 BGL16080 PowerPact BG 347V TM80D 1P EverLink circuit breaker
27 BGL16090 PowerPact BG 347V TM90D 1P EverLink circuit breaker
28 BGL16100 PowerPact BG 347V TM100D 1P EverLink circuit breaker
29 BGL16110 PowerPact BG 347V TM110D 1P EverLink circuit breaker
30 BGL16125 PowerPact BG 347V TM125D 1P EverLink circuit breaker
31 BJL16015 PowerPact BJ 347V TM15D 1P EverLink circuit breaker
32 BJL16020 PowerPact BJ 347V TM20D 1P EverLink circuit breaker
33 BJL16025 PowerPact BJ 347V TM25D 1P EverLink circuit breaker
34 BJL16030 PowerPact BJ 347V TM30D 1P EverLink circuit breaker
35 BJL16035 PowerPact BJ 347V TM35D 1P EverLink circuit breaker
36 BJL16040 PowerPact BJ 347V TM40D 1P EverLink circuit breaker
37 BJL16045 PowerPact BJ 347V TM45D 1P EverLink circuit breaker
38 BJL16050 PowerPact BJ 347V TM50D 1P EverLink circuit breaker
39 BJL16060 PowerPact BJ 347V TM60D 1P EverLink circuit breaker
40 BJL16070 PowerPact BJ 347V TM70D 1P EverLink circuit breaker
41 BJL16080 PowerPact BJ 347V TM80D 1P EverLink circuit breaker
42 BJL16090 PowerPact BJ 347V TM90D 1P EverLink circuit breaker
43 BJL16100 PowerPact BJ 347V TM100D 1P EverLink circuit breaker
44 BJL16110 PowerPact BJ 347V TM110D 1P EverLink circuit breaker
45 BJL16125 PowerPact BJ 347V TM125D 1P EverLink circuit breaker
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution
Users Who Downloaded This Product Also Downloaded
Page