Manufacturer Schneider Electric
Description Plastic filter for cooling unit 400W
Part Number NSYCUF400
Product selection
Selector Part Number Description Filter material and models
1 NSYCUF400 Plastic filter for cooling unit 400W Polyurethane filter CU Side 400
2 NSYCUFX400 Metallic filter for cooling unit 400W Stain. Steel filter CU Side 400
3 NSYCUF600 Polyurethane filter CU Side 600 Polyurethane filter CU Side 600
4 NSYCUFX600 Stain. steel filter CU Side 600 Stain. steel filter CU Side 600
5 NSYCUF800T1K Polyurethane filter CU Side 800-1K Polyurethane filter CU Side 800-1K
6 NSYCUFX800T1K Stain. steel filter CU Side 800-1K Stain. steel filter CU Side 800-1K
7 NSYCUF1KT2K Polyurethane filter CU Side 1K2-1K6-2K Polyurethane filter CU Side 1K2-1K6-2K
8 NSYCUFX1K2T2K Stain. steel filter CU Side 1K2-1K6-2K Stain. steel filter CU Side 1K2-1K6-2K
9 NSYCUF3KT4K Polyurethane filter CU Side 3K-4K Polyurethane filter CU Side 3K-4K
10 NSYCUFX3KT4K Stain. steel filter CU Side 3K-4K Stain. steel filter CU Side 3K-4K
11 NSYCUF6K Polyurethane filter CU Side 6K Polyurethane filter CU Side 6K
12 NSYCUFX6K Stain. steel filter CU Side 6K Stain. steel filter CU Side 6K
13 NSYCUF8KT10K Polyurethane filter CU Side 8K-10K Polyurethane filter CU Side 8K-10K
14 NSYCUFX8KT10K Stain. steel filter CU Side 8K-10K Stain. steel filter CU Side 8K-10K
15 NSYCUF15K Polyurethane filter CU Side 15K Polyurethane filter CU Side 15K
16 NSYCUFX15K Stain. steel filter CU Side 15K Stain. steel filter CU Side 15K
17 NSYCUF400R Polyurethane filter CU Roof 400 Polyurethane filter CU Roof 400
18 NSYCUFX400R Stain. steel filter CU Roof 400 Stain. steel filter CU Roof 400
19 NSYCUF800R Polyurethane filter CU Roof 800 Polyurethane filter CU Roof 800
20 NSYCUFX800R Stain. steel filter CU Roof 800 Stain. steel filter CU Roof 800
21 NSYCUF1K2T2KR Polyurethane filter CU Roof 1K2-1K5-2K Polyurethane filter CU Roof 1K2-1K5-2K
22 NSYCUFX1K2T2KR Stain. steel filter CU Roof 1K2-1K5-2K Stain. steel filter CU Roof 1K2-1K5-2K
23 NSYCUF3KT4KR Polyurethane filter CU Roof 3K-4K Polyurethane filter CU Roof 3K-4K
24 NSYCUFX3KT4KR Stain. steel filter CU Roof 3K-4K Stain. steel filter CU Roof 3K-4K
25 NSYCUF1K1T2KS Polyurethane filter CU Slim 1K1-1K5-2K Polyurethane filter CU Slim 1K1-1K5-2K
26 NSYCUFX1K1T2KS Stain. steel filter CU Slim 1K1-1K5-2K Stain. steel filter CU Slim 1K1-1K5-2K
27 NSYCUF2K5T3K2S Polyurethane filter CU Slim 2K5-3K2 Polyurethane filter CU Slim 2K5-3K2
28 NSYCUFX2K5T3K2S Stain. steel filter CU Slim 2K5-3K2 Stain. steel filter CU Slim 2K5-3K2
Part Number
Description
Filter material and models
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution