NTC 1,5-3-5m IP68 6x20 -50+110°C Grey

Manufacturer Schneider Electric
Description NTC 1,5-3-5m IP68 6x20 -50+110°C Grey
Part Number TM1STNTCSN62015
Product selection
Selector Part Number Description
1 TM1STNTCSN62015 NTC 1,5-3-5m IP68 6x20 -50+110°C Grey
2 TM1STNTCSN62030 NTC 1,5-3-5m IP68 6x20 -50+110°C Grey
3 TM1STNTCSN62050 NTC 1,5-3-5m IP68 6x20 -50+110°C Grey
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control