Modular day-nignt contactor TeSys GY 16A 1NO+1NC

Manufacturer Schneider Electric
Description Modular day-nignt contactor TeSys GY 16A 1NO+1NC - GY1611B5
Part Number GY1611B5
Product selection
Selector Part Number Description
1 GY1611B5 Modular day-nignt contactor TeSys GY 16A 1NO+1NC - GY1611B5
2 GY1620B5 Modular day-nignt contactor TeSys GY 16A 1NO+1NC - GY1620B5
3 GY1620M5 Modular day-nignt contactor TeSys GY 16A 1NO+1NC - GY1620M5
4 GY2520B5 Modular day-nignt contactor TeSys GY 16A 1NO+1NC - GY2520B5
5 GY2520M5 Modular day-nignt contactor TeSys GY 16A 1NO+1NC - GY2520M5
6 GY2520M6 Modular day-nignt contactor TeSys GY 16A 1NO+1NC - GY2520M6
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution