Modular chassis

Manufacturer Schneider Electric
Description Modular chass. 110M 700X500X200
Part Number NSYDLCR110
Omniclass number 23.35.33.15
Product selection
Selector Part Number Description Height (mm) Width (mm) Depth (mm)
1 NSYDLCR110 Modular chass. 110M 700X500X200 700 500 200
2 NSYDLCR135 Modular chass. 135M 800X600X200 800 600 200
3 NSYDLCR18 Modular chass. 18M 300x250x150 300 250 150
4 NSYDLCR24 Modular chass. 24M 400x300x150 400 300 150
5 NSYDLCR36 Modular chass. 36M 400x300x150 400 300 150
6 NSYDLCR48 Modular chass. 48M 500x400x150 500 400 150
7 NSYDLCR64 Modular chass. 64M 600x400x200 600 400 200
8 NSYDLCR88 Modular chass. 88M 600x400x200 600 400 200
Part Number
Description
Height (mm)
Width (mm)
Depth (mm)
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution