Mini-contactors TeSys SK for use in modular panels, width 27 mm

Manufacturer Schneider Electric
Description Mini-contactors TeSys SK for use in modular panels, width 27 mm, standard control circuit voltages: 24
Part number LC1 SKGC200B7
Product selection
Selector Rated operational voltage in AC-3 up to 400 V Non inductive loads maximum current utilisation category AC-1 Number of phases Connection Standard control circuit voltages Reference
1 5 A 20 A 2P Screw clamp 24 LC1 SKGC200B7
2 5 A 20 A 2P Screw clamp 48 LC1 SKGC200E7
3 5 A 20 A 2P Screw clamp 110 LC1 SKGC200F7
4 5 A 20 A 2P Screw clamp 120 LC1 SKGC200G7
5 5 A 20 A 2P Screw clamp 220 LC1 SKGC200M7
6 5 A 20 A 2P Screw clamp 230 LC1 SKGC200P7
7 5 A 20 A 2P Screw clamp 240 LC1 SKGC200U7
8 5 A 20 A 2P Screw clamp 380 LC1 SKGC200Q7
9 5 A 20 A 2P Screw clamp 400 LC1 SKGC200V7
Rated operational voltage in AC-3 up to 400 V
Non inductive loads maximum current utilisation category AC-1
Number of phases
Connection
Standard control circuit voltages
Reference
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control