Mini-contactors TeSys SK for motor in category AC-1

Manufacturer Schneider Electric
Description Mini-contactors TeSys SK for motor in category AC-1, standard control circuit voltages: 12 volts d.c.
Part number LP1 SK0600JD
Product selection
Selector Non inductive loads maximum current utilisation category AC-1 Number of phases Connection Standard control circuit voltages Part number
1 12 A 2P Screw clamp 12 volts d.c. LP1 SK0600JD
2 12 A 2P Screw clamp 24 volts a.c. 50/60 Hz LC1 SK0600B7
3 12 A 2P Screw clamp 24 volts d.c. LP1 SK0600BD
4 12 A 2P Screw clamp 36 volts d.c. LP1 SK0600CD
5 12 A 2P Screw clamp 48volts a.c. 50/60 Hz LC1 SK0600E7
6 12 A 2P Screw clamp 48 volts d.c. LP1 SK0600ED
7 12 A 2P Screw clamp 72 volts d.c. LP1 SK0600SD
8 12 A 2P Screw clamp 110 volts a.c. 50/60 Hz LC1 SK0600F7
9 12 A 2P Screw clamp 120 volts a.c. 50/60 Hz LC1 SK0600G7
10 12 A 2P Screw clamp 220 volts a.c. 50/60 Hz LC1 SK0600M7
11 12 A 2P Screw clamp 230 volts a.c. 50/60 Hz LC1 SK0600P7
12 12 A 2P Screw clamp 240 volts a.c. 50/60 Hz LC1 SK0600U7
13 12 A 2P Screw clamp 380 volts a.c. 50/60 Hz LC1 SK0600Q7
14 12 A 2P Screw clamp 400 volts a.c. 50/60 Hz LC1 SK0600V7
Non inductive loads maximum current utilisation category AC-1
Number of phases
Connection
Standard control circuit voltages
Part number
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution