Lexium 32M servo drive - Single-phase supply voltage : 115 VAC 50/60 Hz, with integrated EMC filter

Manufacturer Schneider Electric
Description Lexium 32M servo drive with Single-phase supply voltage : 115 VAC 50/60 Hz, with integrated EMC filter, nominal power = 0.15 kW and line current = 2.9 A
Part number LXM32MU45M2
Omniclass number 23.35.17.00
Product selection
Selector Description Output current at 8 kHz (Continuous) (A) Output current at 8 kHz (Peak) (A) Nominal power at 8 kHz (kW) Line current (A) Max. prospective line Isc (kA) Part number
1 Single-phase supply voltage : 115 VAC 50/60 Hz, with integrated EMC filter 1.5 3 0.15 2.9 1 LXM32MU45M2
2 Single-phase supply voltage : 115 VAC 50/60 Hz, with integrated EMC filter 3 6 0.3 5.4 1 LXM32MU90M2
3 Single-phase supply voltage : 115 VAC 50/60 Hz, with integrated EMC filter 6 10 0.5 8.5 1 LXM32MD18M2
4 Single-phase supply voltage : 115 VAC 50/60 Hz, with integrated EMC filter 10 15 0.8 12.9 1 LXM32MD30M2
Description
Output current at 8 kHz (Continuous) (A)
Output current at 8 kHz (Peak) (A)
Nominal power at 8 kHz (kW)
Line current (A)
Max. prospective line Isc (kA)
Part number
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page