Lexium 32C servo drive - Three-phase supply voltage : 480 VAC 50/60 Hz, with integrated EMC filter

Manufacturer Schneider Electric
Description Lexium 32C servo drive with Three-phase supply voltage : 480 VAC 50/60 Hz, with integrated EMC filter, nominal power = 0.4 kW and line current = 1.2 A
Part number LXM32CU60N4
Omniclass number 23.35.17.00
Product selection
Selector Description Output current at 8 kHz (Continuous) (A) Output current at 8 kHz (Peak) (A) Nominal power at 8 kHz (kW) Line current (A) Max. prospective line Isc (kA) Part number
1 Three-phase supply voltage : 480 VAC 50/60 Hz, with integrated EMC filter 1.5 6 0.4 1.2 5 LXM32CU60N4
2 Three-phase supply voltage : 480 VAC 50/60 Hz, with integrated EMC filter 3 12 0.9 2.4 5 LXM32CD12N4
3 Three-phase supply voltage : 480 VAC 50/60 Hz, with integrated EMC filter 6 18 1.8 4.5 5 LXM32CD18N4
4 Three-phase supply voltage : 480 VAC 50/60 Hz, with integrated EMC filter 10 30 3 7 5 LXM32CD30N4
5 Three-phase supply voltage : 480 VAC 50/60 Hz, with integrated EMC filter 24 72 7 14.6 5 LXM32CD72N4
Description
Output current at 8 kHz (Continuous) (A)
Output current at 8 kHz (Peak) (A)
Nominal power at 8 kHz (kW)
Line current (A)
Max. prospective line Isc (kA)
Part number
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control