Lexium 32C servo drive - Single-phase supply voltage : 230 VAC 50/60 Hz, with integrated EMC filter

Manufacturer Schneider Electric
Description Lexium 32C servo drive with Single-phase supply voltage : 230 VAC 50/60 Hz, with integrated EMC filter, nominal power = 0.3 kW and line current = 2.9 A
Part number LXM32CU45M2
Omniclass number 23.35.17.00
Product selection
Selector Description Output current at 8 kHz (Continuous) (A) Output current at 8 kHz (Peak) (A) Nominal power at 8 kHz (kW) Line current (A) Max. prospective line Isc (kA) Part number
1 Single-phase supply voltage : 230 VAC 50/60 Hz, with integrated EMC filter 1.5 4.5 0.3 2.9 1 LXM32CU45M2
2 Single-phase supply voltage : 230 VAC 50/60 Hz, with integrated EMC filter 3 9 0.5 4.5 1 LXM32CU90M2
3 Single-phase supply voltage : 230 VAC 50/60 Hz, with integrated EMC filter 6 18 1 8.4 1 LXM32CD18M2
4 Single-phase supply voltage : 230 VAC 50/60 Hz, with integrated EMC filter 10 30 1.6 12.7 1 LXM32CD30M2
Description
Output current at 8 kHz (Continuous) (A)
Output current at 8 kHz (Peak) (A)
Nominal power at 8 kHz (kW)
Line current (A)
Max. prospective line Isc (kA)
Part number
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control