Interface modules Modicon OTB with integrated I/O - Modbus RS 485 Serial link

Manufacturer Schneider Electric
Description Interface modules Modicon OTB with integrated I/O - Modbus RS 485 Serial link
Part number OTB1S0DM9LP
Product selection
Selector Part number Supply voltage Number and type of inputs Number and type of Outputs Number and type of Solid-state outputs Fielbus or Network
1 OTB1S0DM9LP 24 VDC 12 I 24 VDC IEC type 1 6 O 30 VDC / 240 VAC 2A 2 O 24 VDC 0.3 A Modbus RS 485 Serial link
Part number
Supply voltage
Number and type of inputs
Number and type of Outputs
Number and type of Solid-state outputs
Fielbus or Network
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page