iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection Acti 9

Manufacturer Schneider Electric
Description iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21614
Part number A9N21614
Product selection
Selector Part Number Description
1 A9N21614 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21614
2 A9N21619 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21619
3 A9N21620 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21620
4 A9N21624 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21624
5 A9N21629 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21629
6 A9N21630 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21630
7 A9N21615 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21615
8 A9N21616 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21616
9 A9N21617 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21617
10 A9N21618 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21618
11 A9N21625 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21625
12 A9N21626 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21626
13 A9N21627 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21627
14 A9N21628 iDPN Vigi 1PPN 6A…40A Residual current circuit breaker with overcurrent protection, A9N21628
Part Number
Description
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution