Selector | Part Number | Description |
---|---|---|
1 | 03612 | Front plate for horizontal NS250, with toggle, 4P |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Plates
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Suction cups / pads, grippers
- Switches
- Accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- All Catalogs