Easy9 Switch Disconnector 4P 40A…125A

Manufacturer Schneider Electric
Description Easy9 Switch Disconnector 4P 40A…125A - EZ9S16440
Part Number EZ9S16440
Product selection
Selector Part Number Description
1 EZ9S16440 Easy9 Switch Disconnector 4P 40A…125A - EZ9S16440
2 EZ9S16463 Easy9 Switch Disconnector 4P 40A…125A - EZ9S16463
3 EZ9S36440 Easy9 Switch Disconnector 4P 40A…125A - EZ9S36440
4 EZ9S36463 Easy9 Switch Disconnector 4P 40A…125A - EZ9S36463
5 EZ9S16480 Easy9 Switch Disconnector 4P 40A…125A - EZ9S16480
6 EZ9S16491 Easy9 Switch Disconnector 4P 40A…125A - EZ9S16491
7 EZ9S16492 Easy9 Switch Disconnector 4P 40A…125A - EZ9S16492
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution