Easy9 RCCB 3P 25A…80A Residual Current Circuit Breaker

Manufacturer Schneider Electric
Description Easy9 RCCB 3P 25A…80A Residual Current Circuit Breaker - EZ9R33325
Part Number EZ9R33325
Product selection
Selector Part Number Description
1 EZ9R33325 Easy9 RCCB 3P 25A…80A Residual Current Circuit Breaker - EZ9R33325
2 EZ9R33340 Easy9 RCCB 3P 25A…80A Residual Current Circuit Breaker - EZ9R33340
3 EZ9R33363 Easy9 RCCB 3P 25A…80A Residual Current Circuit Breaker - EZ9R33363
4 EZ9R33380 Easy9 RCCB 3P 25A…80A Residual Current Circuit Breaker - EZ9R33380
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution