Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker

Manufacturer Schneider Electric
Description Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16806
Part Number EZ9D16806
Product selection
Selector Part Number Description
1 EZ9D16806 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16806
2 EZ9D16810 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16810
3 EZ9D16816 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16816
4 EZ9D16820 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16820
5 EZ9D16825 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16825
6 EZ9D16832 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16832
7 EZ9D16840 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16840
8 EZ9D16850 Easy9 RCBO 1PN 6A…50A Residual Current Circuit Breaker - EZ9D16850
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution