Easy9 MCB 4P 80A…125A Miniature Circuit Breaker

Manufacturer Schneider Electric
Description Easy9 MCB 4P 80A…125A Miniature Circuit Breaker - EZ9F36480
Part number EZ9F36480
Product selection
Selector Part Number Description
1 EZ9F36480 Easy9 MCB 4P 80A…125A Miniature Circuit Breaker - EZ9F36480
2 EZ9F36491 Easy9 MCB 4P 80A…125A Miniature Circuit Breaker - EZ9F36491
3 EZ9F36492 Easy9 MCB 4P 80A…125A Miniature Circuit Breaker - EZ9F36492
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution