Easy9 MCB 2P 70A…125A Miniature Circuit Breaker

Manufacturer Schneider Electric
Description Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F33270
Part number EZ9F33270
Product selection
Selector Part Number Description
1 EZ9F33270 Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F33270
2 EZ9F33280 Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F33280
3 EZ9F33291 Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F33291
4 EZ9F33292 Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F33292
5 EZ9F36280 Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F36280
6 EZ9F36291 Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F36291
7 EZ9F36292 Easy9 MCB 2P 70A…125A Miniature Circuit Breaker - EZ9F36292
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution