Easy9 distribution board vertical three phase neutral straight 24 way with incomer

Manufacturer Schneider Electric
Description Easy9 Distribution Board Vertical Three Phase Neutral Straight 24 way 100A Isolator
Part Number EZ9ET24I100
Product selection
Selector Part Number Description
1 EZ9ET24I100 Easy9 Distribution Board Vertical Three Phase Neutral Straight 24 way 100A Isolator
2 EZ9ET24M63 Easy9 Distribution Board Vertical Three Phase Neutral Straight 24 way 63A MCB
3 EZ9ET24M100 Easy9 Distribution Board Vertical Three Phase Neutral Straight 24 way 100A MCB
4 EZ9ET24M125 Easy9 Distribution Board Vertical Three Phase Neutral Straight 24 way 125A MCB
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution