Easy9 1P-Ns 6A to 45AC RCBO

Manufacturer Schneider Electric
Description Easy9 1P-Ns 6A type C 6000A 30mA type A RCBO
Part Number EZ9D56606
Product selection
Selector Part Number Description
1 EZ9D56606 Easy9 1P-Ns 6A type C 6000A 30mA type A RCBO
2 EZ9D56610 Easy9 1P-Ns 10A type C 6000A 30mA type A RCBO
3 EZ9D56616 Easy9 1P-Ns 16A type C 6000A 30mA type A RCBO
4 EZ9D56620 Easy9 1P-Ns 20A type C 6000A 30mA type A RCBO
5 EZ9D56625 Easy9 1P-Ns 25A type C 6000A 30mA type A RCBO
6 EZ9D56632 Easy9 1P-Ns 32A type C 6000A 30mA type A RCBO
7 EZ9D56640 Easy9 1P-Ns 40A type C 6000A 30mA type A RCBO
8 EZ9D56645 Easy9 1P-Ns 45A type C 6000A 30mA type A RCBO
9 EZ9D51606 Easy9 1P-Ns 6A type C 10000A 30mA type A RCBO
10 EZ9D51610 Easy9 1P-Ns 10A type C 10000A 30mA type A RCBO
11 EZ9D51616 Easy9 1P-Ns 16A type C 10000A 30mA type A RCBO
12 EZ9D51620 Easy9 1P-Ns 20A type C 10000A 30mA type A RCBO
13 EZ9D51625 Easy9 1P-Ns 25A type C 10000A 30mA type A RCBO
14 EZ9D51632 Easy9 1P-Ns 32A type C 10000A 30mA type A RCBO
15 EZ9D51640 Easy9 1P-Ns 40A type C 10000A 30mA type A RCBO
16 EZ9D51645 Easy9 1P-Ns 45A type C 10000A 30mA type A RCBO
17 EZ9D47610 Easy9 1P-Ns 10A type C 10000A 30mA type A 110VRCBO
18 EZ9D47616 Easy9 1P-Ns 16A type C 10000A 30mA type A 110VRCBO
19 EZ9D47620 Easy9 1P-Ns 20A type C 10000A 30mA type A 110VRCBO
20 EZ9D47625 Easy9 1P-Ns 25A type C 10000A 30mA type A 110VRCBO
21 EZ9D47632 Easy9 1P-Ns 32A type C 10000A 30mA type A 110VRCBO
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution