Motor management system TeSys T - DeviceNet motor management

Manufacturer Schneider Electric
Description DeviceNet relay 0,4 - 8A 24Vdc
Part number LTM R08DBD
Product selection
Selector Description Reference
1 DeviceNet relay 0,4 - 8A 24Vdc LTM R08DBD
2 DeviceNet relay 0,4 - 8A 115-230V LTM R08DFM
3 DeviceNet relay 1,35 - 27A 24Vdc LTM R27DBD
4 DeviceNet relay 1,35 - 27A 115-230V LTM R27DFM
5 DeviceNet relay 5 - 100A 24Vdc LTM R100DBD
6 DeviceNet relay 5 - 100A 115-230V LTM R100DFM
Description
Reference
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page