Clear cover relay 10A VAC/VDC 1CO

Manufacturer Schneider Electric
Description Clear cover relay 10A VAC/VDC 1CO - RXG15RD
Part Number RXG15RD
Product selection
Selector Part Number Description
1 RXG15RD Clear cover relay 10A VAC/VDC 1CO - RXG15RD
2 RXG15JD Clear cover relay 10A VAC/VDC 1CO - RXG15JD
3 RXG15BD Clear cover relay 10A VAC/VDC 1CO - RXG15BD
4 RXG15ED Clear cover relay 10A VAC/VDC 1CO - RXG15ED
5 RXG15ND Clear cover relay 10A VAC/VDC 1CO - RXG15ND
6 RXG15FD Clear cover relay 10A VAC/VDC 1CO - RXG15FD
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control