Clear cover relay 10A VAC/VDC 1CO

Manufacturer Schneider Electric
Description Clear cover relay 10A VAC/VDC 1CO - RXG15B7
Part Number RXG15B7
Product selection
Selector Part Number Description
1 RXG15B7 Clear cover relay 10A VAC/VDC 1CO - RXG15B7
2 RXG15E7 Clear cover relay 10A VAC/VDC 1CO - RXG15E7
3 RXG15F7 Clear cover relay 10A VAC/VDC 1CO - RXG15F7
4 RXG15M7 Clear cover relay 10A VAC/VDC 1CO - RXG15M7
5 RXG15P7 Clear cover relay 10A VAC/VDC 1CO - RXG15P7
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control