Changeover relay extension iERL 10A 2P Acti 9

Manufacturer Schneider Electric
Description Changeover relay extension iERL 10A 2P, A9E15539
Part number A9E15539
Product selection
Selector Part Number Description
1 A9E15539 Changeover relay extension iERL 10A 2P, A9E15539
2 A9E15540 Changeover relay extension iERL 10A 2P, A9E15540
3 A9E15541 Changeover relay extension iERL 10A 2P, A9E15541
4 A9E15542 Changeover relay extension iERL 10A 2P, A9E15542
Part Number
Description
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution