Acti9 Vigi iTG40 3PN 25A to 40A 30mA to 300mA AC/ASI Type ADD-ON RESIDUAL CURRENT DEVICE

Manufacturer Schneider Electric
Description Acti9 Vigi iTG40 3PN 25A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
Part Number A9Y12725
Product selection
Selector Part Number Description
1 A9Y12725 Acti9 Vigi iTG40 3PN 25A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
2 A9Y12740 Acti9 Vigi iTG40 3PN 40A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
3 A9Y13725 Acti9 Vigi iTG40 3PN 25A 300mA ACType ADD-ON RESIDUAL CURRENT DEVICE
4 A9Y13740 Acti9 Vigi iTG40 3PN 40A 300mA ACType ADD-ON RESIDUAL CURRENT DEVICE
5 A9Y14725 Acti9 Vigi iTG40 3PN 25A 30mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
6 A9Y14740 Acti9 Vigi iTG40 3PN 40A 30mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
7 A9Y15725 Acti9 Vigi iTG40 3PN 25A 300mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
8 A9Y15740 Acti9 Vigi iTG40 3PN 40A 300mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
9 A9Y16740 Acti9 Vigi iTG40 3PN 40A 300smA SIType ADD-ON RESIDUAL CURRENT DEVICE
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution