Acti9 Vigi iDT40 3PN 25A to 40A 30mA to 300mA AC/ASI Type ADD-ON RESIDUAL CURRENT DEVICE

Manufacturer Schneider Electric
Description Acti9 Vigi iDT40 3PN 25A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
Part Number A9Y62725
Product selection
Selector Part Number Description
1 A9Y62725 Acti9 Vigi iDT40 3PN 25A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
2 A9Y62740 Acti9 Vigi iDT40 3PN 40A 30mA ACType ADD-ON RESIDUAL CURRENT DEVICE
3 A9Y63725 Acti9 Vigi iDT40 3PN 25A 300mA ACType ADD-ON RESIDUAL CURRENT DEVICE
4 A9Y63740 Acti9 Vigi iDT40 3PN 40A 300mA ACType ADD-ON RESIDUAL CURRENT DEVICE
5 A9Y64725 Acti9 Vigi iDT40 3PN 25A 30mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
6 A9Y64740 Acti9 Vigi iDT40 3PN 40A 30mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
7 A9Y65725 Acti9 Vigi iDT40 3PN 25A 300mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
8 A9Y65740 Acti9 Vigi iDT40 3PN 40A 300mA ASIType ADD-ON RESIDUAL CURRENT DEVICE
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution