Acti9 iDD40K 1PN C 10A to 40A 4500A/4,5kA 30mA to 300mA AC type RCBO

Manufacturer Schneider Electric
Description Acti9 iDD40K 1PN C 10A 4500A/4,5kA 30mA AC type RCBO
Part Number A9DK1610
Product selection
Selector Part Number Description
1 A9DK1610 Acti9 iDD40K 1PN C 10A 4500A/4,5kA 30mA AC type RCBO
2 A9DK1616 Acti9 iDD40K 1PN C 16A 4500A/4,5kA 30mA AC type RCBO
3 A9DK1620 Acti9 iDD40K 1PN C 20A 4500A/4,5kA 30mA AC type RCBO
4 A9DK1625 Acti9 iDD40K 1PN C 25A 4500A/4,5kA 30mA AC type RCBO
5 A9DK1632 Acti9 iDD40K 1PN C 32A 4500A/4,5kA 30mA AC type RCBO
6 A9DK1640 Acti9 iDD40K 1PN C 40A 4500A/4,5kA 30mA AC type RCBO
7 A9DK5610 Acti9 iDD40K 1PN C 10A 4500A/4,5kA 300mA AC type RCBO
8 A9DK5616 Acti9 iDD40K 1PN C 16A 4500A/4,5kA 300mA AC type RCBO
9 A9DK5620 Acti9 iDD40K 1PN C 20A 4500A/4,5kA 300mA AC type RCBO
10 A9DK5625 Acti9 iDD40K 1PN C 25A 4500A/4,5kA 300mA AC type RCBO
11 A9DK5632 Acti9 iDD40K 1PN C 32A 4500A/4,5kA 300mA AC type RCBO
12 A9DK5640 Acti9 iDD40K 1PN C 40A 4500A/4,5kA 300mA AC type RCBO
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution