Acti9 iC60H PoN 1PNs 6...45A 10...100mA A RCBO

Manufacturer Schneider Electric
Description Acti9 iC60H PoN 1PNs 6A 100mA A RCBO
Part number A9D06806
Product selection
Selector Part number Description
1 A9D06806 Acti9 iC60H PoN 1PNs 6A 100mA A RCBO
2 A9D06810 Acti9 iC60H PoN 1PNs 10A 100mA A RCBO
3 A9D06816 Acti9 iC60H PoN 1PNs 16A 100mA A RCBO
4 A9D06820 Acti9 iC60H PoN 1PNs 20A 100mA A RCBO
5 A9D06825 Acti9 iC60H PoN 1PNs 25A 100mA A RCBO
6 A9D06832 Acti9 iC60H PoN 1PNs 32A 100mA A RCBO
7 A9D06840 Acti9 iC60H PoN 1PNs 40A 100mA A RCBO
8 A9D06845 Acti9 iC60H PoN 1PNs 45A 100mA A RCBO
9 A9D01806 Acti9 iC60H PoN 1PNs 6A 10mA A RCBO
10 A9D01810 Acti9 iC60H PoN 1PNs 10A 10mA A RCBO
11 A9D01816 Acti9 iC60H PoN 1PNs 16A 10mA A RCBO
12 A9D01820 Acti9 iC60H PoN 1PNs 20A 10mA A RCBO
13 A9D01825 Acti9 iC60H PoN 1PNs 25A 10mA A RCBO
14 A9D01832 Acti9 iC60H PoN 1PNs 32A 10mA A RCBO
15 A9D01840 Acti9 iC60H PoN 1PNs 40A 10mA A RCBO
16 A9D01845 Acti9 iC60H PoN 1PNs 45A 10mA A RCBO
17 A9D05806 Acti9 iC60H PoN 1PNs 6A 30mA A RCBO
18 A9D05810 Acti9 iC60H PoN 1PNs 10A 30mA A RCBO
19 A9D05816 Acti9 iC60H PoN 1PNs 16A 30mA A RCBO
20 A9D05820 Acti9 iC60H PoN 1PNs 20A 30mA A RCBO
21 A9D05825 Acti9 iC60H PoN 1PNs 25A 30mA A RCBO
22 A9D05832 Acti9 iC60H PoN 1PNs 32A 30mA A RCBO
23 A9D05840 Acti9 iC60H PoN 1PNs 40A 30mA A RCBO
24 A9D05845 Acti9 iC60H PoN 1PNs 45A 30mA A RCBO
25 A9D56806 Acti9 iC60H PoN 1PNs 6A 30mA A RCBO
26 A9D56810 Acti9 iC60H PoN 1PNs 10A 30mA A RCBO
27 A9D56816 Acti9 iC60H PoN 1PNs 16A 30mA A RCBO
28 A9D56820 Acti9 iC60H PoN 1PNs 20A 30mA A RCBO
29 A9D56825 Acti9 iC60H PoN 1PNs 25A 30mA A RCBO
30 A9D56832 Acti9 iC60H PoN 1PNs 32A 30mA A RCBO
31 A9D56840 Acti9 iC60H PoN 1PNs 40A 30mA A RCBO
32 A9D56845 Acti9 iC60H PoN 1PNs 45A 30mA A RCBO
Part number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution