3-pole silent or low consumption reversing contactors in category AC-3 and AC-4

Manufacturer Schneider Electric
Description 3-pole silent or low consumption reversing contactors in category AC-3 and AC-4, control circuit: A.C. supply, current: 6 A, instantaneous auxiliary contacts: 1F, connection: Screw clamp
Part number LC8 K0610
Omniclass number 23.35.35.00
Product selection
Selector Control circuit Rated operational current in category AC-3 400 V Number of phases Instantaneous auxiliary contacts Connection Reference
1 A.C. supply 6 A 3P 1F Screw clamp LC8 K0610
2 A.C. supply 6 A 3P 1O Screw clamp LC8 K0601
3 A.C. supply 9 A 3P 1F Screw clamp LC8 K0910
4 A.C. supply 9 A 3P 1O Screw clamp LC8 K0901
5 A.C. supply 12 A 3P 1F Screw clamp LC8 K1210
6 A.C. supply 12 A 3P 1O Screw clamp LC8 K1201
7 D.C. supply low consumption 6 A 3P 1F Screw clamp LP5 K0610
8 D.C. supply low consumption 6 A 3P 1O Screw clamp LP5 K0601
9 D.C. supply low consumption 9 A 3P 1F Screw clamp LP5 K0910
10 D.C. supply low consumption 9 A 3P 1O Screw clamp LP5 K0901
11 D.C. supply low consumption 12 A 3P 1F Screw clamp LP5 K1210
12 D.C. supply low consumption 12 A 3P 1O Screw clamp LP5 K1201
Control circuit
Rated operational current in category AC-3 400 V
Number of phases
Instantaneous auxiliary contacts
Connection
Reference
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control