3-pole reversing contactors for standard applications in category AC-3 and AC-4

Manufacturer Schneider Electric
Description 3-pole reversing contactors for standard applications in category AC-3 and AC-4, control circuit: A.C. supply, current: 6 A, instantaneous auxiliary contacts: 1F, connection: Screw clamp
Part number LC2 K0610
Omniclass number 23.35.35.00
Product selection
Selector Control circuit Rated operational current in category AC-3 400 V Number of phases Instantaneous auxiliary contacts Connection Reference
1 A.C. supply 6 A 3P 1F Screw clamp LC2 K0610
2 A.C. supply 6 A 3P 1O Screw clamp LC2 K0601
3 A.C. supply 9 A 3P 1F Screw clamp LC2 K0910
4 A.C. supply 9 A 3P 1O Screw clamp LC2 K0901
5 A.C. supply 12 A 3P 1F Screw clamp LC2 K1210
6 A.C. supply 12 A 3P 1O Screw clamp LC2 K1201
7 A.C. supply 16 A 3P 1F Screw clamp LC2 K1610
8 A.C. supply 16 A 3P 1O Screw clamp LC2 K1601
9 D.C. supply 6 A 3P 1F Screw clamp LP2 K0610
10 D.C. supply 6 A 3P 1O Screw clamp LP2 K0601
11 D.C. supply 9 A 3P 1F Screw clamp LP2 K0910
12 D.C. supply 9 A 3P 1O Screw clamp LP2 K0901
13 D.C. supply 12 A 3P 1F Screw clamp LP2 K1210
14 D.C. supply 12 A 3P 1O Screw clamp LP2 K1201
Control circuit
Rated operational current in category AC-3 400 V
Number of phases
Instantaneous auxiliary contacts
Connection
Reference
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control