3 or 4-pole silent or low consumption reversing contactors for standard applications TeSys K in category AC-1

Manufacturer Schneider Electric
Description 3 or 4-pole silent or low consumption reversing contactors for standard applications TeSys K in category AC-1, control circuit: A.C. supply, load: 20 A, instantaneous auxiliary contacts: 1F, connection: Screw clamp
Part number LC8 K0910
Omniclass number 23.35.35.00
Product selection
Selector Control circuit Non-inductive loads in category AC-1 maximum current Number of phases Instantaneous auxiliary contacts Connection Reference
1 A.C. supply 20 A 3P 1F Screw clamp LC8 K0910
2 A.C. supply 20 A 3P 1F Screw clamp LC8 K1210
3 A.C. supply 20 A 3P 1O Screw clamp LC8 K0901
4 A.C. supply 20 A 3P 1O Screw clamp LC8 K1201
5 A.C. supply 20 A 4P Without Screw clamp LC8 K09004
6 A.C. supply 20 A 4P Without Screw clamp LC8 K12004
7 D.C. supply low consumption 20 A 3P 1F Screw clamp LP5 K0910
8 D.C. supply low consumption 20 A 3P 1F Screw clamp LP5 K1210
9 D.C. supply low consumption 20 A 3P 1O Screw clamp LP5 K0901
10 D.C. supply low consumption 20 A 3P 1O Screw clamp LP5 K01201
11 D.C. supply low consumption 20 A 4P Without Screw clamp LP5 K09004
12 D.C. supply low consumption 20 A 4P Without Screw clamp LP5 K012004
Control circuit
Non-inductive loads in category AC-1 maximum current
Number of phases
Instantaneous auxiliary contacts
Connection
Reference
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control