3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals

Manufacturer Schneider Electric
Description 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K06013M7
Part Number LC2K06013M7
Product selection
Selector Part Number Description
1 LC2K06013M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K06013M7
2 LC2K09013FE7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K09013FE7
3 LC2K09103F7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K09103F7
4 LC2K09103M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K09103M7
5 LC2K09103P7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K09103P7
6 LC2K12013P7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K12013P7
7 LC2K12103F7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K12103F7
8 LC2K12103P7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LC2K12103P7
9 LP2K06103BD3 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LP2K06103BD3
10 LP2K12013BD 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with spring terminals - LP2K12013BD
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control