3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals

Manufacturer Schneider Electric
Description 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K06017M7
Part Number LC2K06017M7
Product selection
Selector Part Number Description
1 LC2K06017M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K06017M7
2 LC2K06107B72 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K06107B72
3 LC2K06107F7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K06107F7
4 LC2K06107G7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K06107G7
5 LC2K06107M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K06107M7
6 LC2K090047F7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K090047F7
7 LC2K090047Q7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K090047Q7
8 LC2K09017M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K09017M7
9 LC2K09107B7TQ 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K09107B7TQ
10 LC2K09107F7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K09107F7
11 LC2K09107M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K09107M7
12 LC2K12017B7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K12017B7
13 LC2K12017M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K12017M7
14 LC2K12107G7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K12107G7
15 LC2K12107M7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC2K12107M7
16 LC8K12017B7 3 or 4 pole reversing contactor TeSys LC2K, 6A to 20A, with Faston terminals - LC8K12017B7
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control