1

Controlflex Standard

Manufacturer SCHMIDT-KUPPLUNG
Description Controlflex Standard
Part number CPS 8.1 Ø 3 Ø 3
Product selection
Selector Type Ød max. (mm) Ød min. (mm) E (mm) L (mm) K (mm) Weight (kg) Moment of inertia (kg cm2) Continuous torque rating of the coupling (N.m) Maximum torque capacity of the coupling (N.m) Maximum radial offset capacity (mm) Maximum angular misalignment capacity (°) Maximum axial misalignment capacity (mm) Maximum speed of the coupling (min-1) Restoring forces at 0.2 mm radial misalignment (N)
1 CPS 8.1 10 3 19 16 5.6 0.01 0.004 0.3 0.7 0.4 1.5 0.3 25000 3
2 CPS 10.1 12 4 25 25.5 9.5 0.03 0.02 0.7 1 0.7 1.5 0.5 22000 3.4
3 CPS 15.1 20 5 37 30 10 0.06 0.11 2 3 1 1.5 0.7 15000 4.4
Type
Ød max. (mm)
Ød min. (mm)
E (mm)
L (mm)
K (mm)
Weight (kg)
Moment of inertia (kg cm2)
Continuous torque rating of the coupling (N.m)
Maximum torque capacity of the coupling (N.m)
Maximum radial offset capacity (mm)
Maximum angular misalignment capacity (°)
Maximum axial misalignment capacity (mm)
Maximum speed of the coupling (min-1)
Restoring forces at 0.2 mm radial misalignment (N)
Documentation
Contact the supplier
SCHMIDT-KUPPLUNG Compact coupling systems
SCHMIDT-KUPPLUNG GmbH
Users Who Downloaded This Product Also Downloaded
Page