CSS 34

Manufacturer SCHMERSAL
Description Electronic safety sensor CSS 34
Part number 1181060
Selection CSS 12-34-V-D-M-L
Product selection
Selector Selection Description Order Number
1 CSS 12-34-V-D-M-L Switching distance 12 mm for head actuation, Head actuation, Signal output, Cable 8 x 0.35 mm2, 2m cable 1181060
2 CSS 12-34-V-D-M-ST Switching distance 12 mm for head actuation, Head actuation, Signal output, Integrated connector, 8 poles 1181065
3 CSS 12-34-V-SD-M-L Switching distance 12 mm for head actuation, Head actuation, Serial diagnosis, Cable 8 x 0.35 mm2, 2m cable 1181062
4 CSS 12-34-V-SD-M-ST Switching distance 12 mm for head actuation, Head actuation, Serial diagnosis, Integrated connector, 8 poles 1181067
5 CSS 14-34-S-D-M-L Switching distance 14 mm for head actuation, Sidewards actuation, Signal output, Cable 8 x 0.35 mm2, 2m cable 1181059
6 CSS 14-34-S-D-M-ST Switching distance 14 mm for head actuation, Sidewards actuation, Signal output, Integrated connector, 8 poles 1181063
7 CSS 14-34-S-SD-M-L Switching distance 14 mm for head actuation, Sidewards actuation, Serial diagnosis, Cable 8 x 0.35 mm2, 2m cable 1181061
8 CSS 14-34-S-SD-M-ST Switching distance 14 mm for head actuation, Sidewards actuation, Serial diagnosis, Integrated connector, 8 poles 1181066
Selection
Description
Order Number
Documentation
Contact the supplier
SCHMERSAL Industrial Switches
K. A. Schmersal GmbH & Co. KG