Basic equipment with coded straight actuator AZ 17zi-B1

Manufacturer SCHMERSAL
Description Basic equipment with coded straight actuator AZM 170i-B1
Part number 1050354000
Selection AZM 170 - 02zria - B1 24 VAC/DC
Product selection
Selector Selection Description Order Number contacts/switch travel
1 AZM 170 - 02zria - B1 24 VAC/DC With Manual Release 1050354000 2 NC
2 AZM 170 - 02zria - B1 110 VAC With Manual Release 1047780000 2 NC
3 AZM 170 - 02zria - B1 230 VAC With Manual Release 1047791000 2 NC
4 AZM 170 - 02zri - B1 24 VAC/DC With Manual Release 1050332000 2 NC
5 AZM 170 - 02zri - B1 110 VAC With Manual Release 1047757000 2 NC
6 AZM 170 - 02zri - B1 230 VAC With Manual Release 1047768000 2 NC
7 AZM 170 - 02zri - B1 - 2197 - 24 VAC/DC With Side Release 1050332164 2 NC
8 AZM 170 - 02zri - B1 - 2197 - 110 VAC With Side Release 1047757164 2 NC
9 AZM 170 - 02zri - B1 - 2197 - 230 VAC With Side Release 1047768164 2 NC
10 AZM 170 - 11zria - B1 24 VAC/DC With Manual Release 1050343000 1 NC, 1 NO
11 AZM 170 - 11zria - B1 110 VAC With Manual Release 1047531000 1 NC, 1 NO
12 AZM 170 - 11zria - B1 230 VAC With Manual Release 1047542000 1 NC, 1 NO
13 AZM 170 - 11zri - B1 24 VAC/DC With Manual Release 1050321000 1 NC, 1 NO
14 AZM 170 - 11zri - B1 110 VAC With Manual Release 1047508000 1 NC, 1 NO
15 AZM 170 - 11zri - B1 230 VAC With Manual Release 1047519000 1 NC, 1 NO
16 AZM 170 - 11zri - B1 - 2197 - 24 VAC/DC With Side Release 1050321164 1 NC, 1 NO
17 AZM 170 - 11zri - B1 - 2197 - 110 VAC With Side Release 1047508164 1 NC, 1 NO
18 AZM 170 - 11zri - B1 - 2197 - 230 VAC With Side Release 1047519164 1 NC, 1 NO
Selection
Description
Order Number
contacts/switch travel
Documentation
Contact the supplier
SCHMERSAL Industrial Switches
K. A. Schmersal GmbH & Co. KG