1

Vacuum Regulators VR

Manufacturer SCHMALZ
Description Vacuum regulator
Part number 10.05.05.00075
Selection VR G1/4-IG HW
Product selection
Selector Type Width B1 [mm] Width B2 [mm] Diameter d [mm] Diameter D [mm] Connecting thread G1 Connecting thread G2 Height H [mm] Height H2 [mm] Height H3 [mm] Length L [mm] Length X1 [mm]
1 VR G1/4-IG HW 60 40 24 40 G1/4-IG G1/4-IG 109 95.7 7 50 30
Type
Width B1 [mm]
Width B2 [mm]
Diameter d [mm]
Diameter D [mm]
Connecting thread G1
Connecting thread G2
Height H [mm]
Height H2 [mm]
Height H3 [mm]
Length L [mm]
Length X1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology