Vacuum regulator VR

Manufacturer SCHMALZ
Description Vacuum regulator
Part number 10.05.05.00026
Selection VR 3-8
Product selection
Selector Type Length A [mm] Height B [mm] Height C [mm] Length D [mm] Diameter E [mm] Diameter F [mm] Thread diameter G Thread diameter G1 Height H [mm] Height I [mm] Length K [mm] Length L [mm] Length N [mm] Height O [mm] Height P [mm] Length Q [mm] Length R [mm] Length S [mm] Length T [mm] Length U [mm] Length V [mm] Length W [mm] Height X [mm]
1 VR 3-8 76 168 106 59.5 76.4 76.4 R 3/8 M5 103 17 43 57 31.5 14 65.2 19.3 49 70 45 20 9 15 19.4
2 Double nipple G 3/8 - R 3/8 - - - - - - G 3/8 R 3/8 - - - - - - - - - - - - - - -
3 Reducing socket G 3/8 - G 1/4 - - - - - - G 3/8 G 1/4 - - - - - - - - - - - - - - -
Type
Length A [mm]
Height B [mm]
Height C [mm]
Length D [mm]
Diameter E [mm]
Diameter F [mm]
Thread diameter G
Thread diameter G1
Height H [mm]
Height I [mm]
Length K [mm]
Length L [mm]
Length N [mm]
Height O [mm]
Height P [mm]
Length Q [mm]
Length R [mm]
Length S [mm]
Length T [mm]
Length U [mm]
Length V [mm]
Length W [mm]
Height X [mm]
Contact the supplier
SCHMALZ Vacuum Technology