1

Water-Ring Pump EVE-WR

Manufacturer SCHMALZ
Description Vacuum pump
Part number 10.03.05.00014
Selection EVE-WR 25 AC3
Product selection
Selector Type Width B [mm] Diameter d [mm] Diameter D2 [mm] Height H [mm] Height H1 [mm] Length L [mm] Length L2 [mm] Length X1 [mm] Length Y1 [mm]
1 EVE-WR 25 AC3 432 14 30 390 486 602 85 345 370
2 EVE-WR 45 AC3 572 14 50 436 553 744 85 450 495
3 EVE-WR 65 AC3 572 14 50 436 553 764 85 450 495
Type
Width B [mm]
Diameter d [mm]
Diameter D2 [mm]
Height H [mm]
Height H1 [mm]
Length L [mm]
Length L2 [mm]
Length X1 [mm]
Length Y1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology