Two-way ball valves KVZ

Manufacturer SCHMALZ
Description Two-way ball valves
Part number 10.05.08.00018
Selection KVZ-8
Product selection
Selector Type Length A [mm] Length B [mm] Length C [mm] Length D1 [mm] Diameter E [mm] Thread diameter G Width across flats SW [mm] Type of nut
1 KVZ-8 39 27.5 22 10.5 - G 1/4 21 hexagonal
2 KVZ-20 54 52 120 - 39 G 3/4 31 octagonal
3 KVZ-32 77 90 155 - 59 G 1 1/4 48 octagonal
4 KVZ-50 106 103 155 - 86 G 2 66 octagonal
Type
Length A [mm]
Length B [mm]
Length C [mm]
Length D1 [mm]
Diameter E [mm]
Thread diameter G
Width across flats SW [mm]
Type of nut
Contact the supplier
SCHMALZ Vacuum Technology