2

Ejectors with Active Blow Off SEAC

Manufacturer SCHMALZ
Description Tooling-System-Schmalz-Ejector
Part number 10.02.02.03875
Selection SEAC 10
Product selection
Selector Type B [mm] B1 [mm] B3 [mm] d [mm] D [mm] G1 G4 H [mm] H1 [mm] H2 [mm] L [mm] L1 [mm] L2 [mm] L3 [mm] X1 [mm]
1 SEAC 10 31 34.6 15.5 7.5 27 G1/8''-IG G1/8''-IG 21.5 - - 46 77 - 6 28
2 SEAC 10 VE-SH 31 34.6 15.5 8 27 G1/8''-IG G1/8''-IG 21.5 27.5 42.5 46 77 20 6 28
Type
B [mm]
B1 [mm]
B3 [mm]
d [mm]
D [mm]
G1
G4
H [mm]
H1 [mm]
H2 [mm]
L [mm]
L1 [mm]
L2 [mm]
L3 [mm]
X1 [mm]
Contact the supplier
SCHMALZ Vacuum Technology