1

High-Temperature Suction Pads SPL-HT

Manufacturer SCHMALZ
Description Suction Plate (round)
Part number 10.01.23.00023
Selection SPL-HT 35 ST G1/8-IG
Product selection
Selector Type Diameter dn [mm] Diameter D1 [mm] Diameter Ds [mm] Connecting thread G1 Height H [mm] Height LG1 [mm] Length L1 [mm] Height SW1 [mm] Height SW2 [mm]
1 SPL-HT 35 ST G1/8-IG 5 53 35 G1/8''-IG 28.8 9.3 14 27 0
2 SPL-HT 60 ST G1/4-IG 7 79.5 58 G1/4''-IG 39 11.3 17 27 0
3 SPL-HT 90 ST G1/4-IG 7 111.5 90 G1/4''-IG 39 11.3 17 46 0
4 SPL-HT 140 ST G3/8-IG 8 159.5 138 G3/8''-IG 39 11.3 22 95 0
Type
Diameter dn [mm]
Diameter D1 [mm]
Diameter Ds [mm]
Connecting thread G1
Height H [mm]
Height LG1 [mm]
Length L1 [mm]
Height SW1 [mm]
Height SW2 [mm]
Contact the supplier
SCHMALZ Vacuum Technology