Suction plate SPC

Manufacturer SCHMALZ
Description Suction pad SPC
Part number 10.01.01.01185
Selection SPC 160 NBR
Product selection
Selector Type Suction pad material Diameter A [mm] Diameter A2 [mm] Height C4 [mm] Diameter D [mm] Thread diameter G Thread diameter G2 Thread diameter G3 Height L1 [mm] Height M [mm] Length R1 [mm] Height Z [mm] Height BH [mm]
1 SPC 160 NBR Nitrile rubber NBR 160 120 - 34 G 1/2 - - - - 36.5 8 26.5
2 SPC 160-TV NBR Nitrile rubber NBR 160 120 13 34 G 1/2 G 1/4 G 1/8 1.5 24 36.5 8 26.5
3 SPC 210 NBR Nitrile rubber NBR 210 170 - 34 G 1/2 - - - - 36.5 8 26.5
4 SPC 210-TV NBR Nitrile rubber NBR 210 170 13 34 G 1/2 G 1/4 G 1/8 1.5 24 36.5 8 26.5
5 SPC 250 NBR Nitrile rubber NBR 250 210 - 34 G 1/2 - - - - 76 8 26.5
6 SPC 250-TV NBR Nitrile rubber NBR 250 210 20 34 G 1/2 G 1/2 G 3/8 1.5 43.5 76 8 26.5
Type
Suction pad material
Diameter A [mm]
Diameter A2 [mm]
Height C4 [mm]
Diameter D [mm]
Thread diameter G
Thread diameter G2
Thread diameter G3
Height L1 [mm]
Height M [mm]
Length R1 [mm]
Height Z [mm]
Height BH [mm]
Contact the supplier
SCHMALZ Vacuum Technology