2

Suction Cup Connection Nipples for FG PVC

Manufacturer SCHMALZ
Description Suction cup connection nipple
Part number 10.01.06.02249
Selection SA-NIP N058 G1/8-AG DN500
Product selection
Selector Type Nipple family Diameter dn [mm] Diameter D [mm] Diameter D2 [mm] Thread Diameter G1 Length L [mm] Length L1 [mm] Length L2 [mm] Length L3 [mm] Length LG1 [mm] Width across flats SW1 [mm] Width across flats SW2 [mm]
1 SA-NIP N058 G1/8-AG DN500 N058 5 16 12 G1/8''-AG 5 17.6 2.3 2.3 8 17 5
2 SA-NIP N057 G1/8-AG DN510 N057 5.1 14 11.8 G1/8''-AG 7 27.8 11.3 1.5 8 17 5
3 SA-NIP N057 G1/8-IG DN510 N057 5.1 14 11.8 G1/8''-IG 11.2 24 11.3 1.5 8 17 5
Type
Nipple family
Diameter dn [mm]
Diameter D [mm]
Diameter D2 [mm]
Thread Diameter G1
Length L [mm]
Length L1 [mm]
Length L2 [mm]
Length L3 [mm]
Length LG1 [mm]
Width across flats SW1 [mm]
Width across flats SW2 [mm]
Contact the supplier
SCHMALZ Vacuum Technology