Sealing ring DR

Manufacturer SCHMALZ
Description Sealing ring
Part number 10.07.08.00245
Selection DR M5
Product selection
Selector Type Inside Diameter A [mm] Outside Diameter B [mm] Outside Diameter D [mm] Inside Diameter d [mm] Height C [mm] Height L [mm] Material
1 DR M5 - - 8 5.1 - 1.3 Polyamid PA
2 DR G1/8 - - 14 9.8 - 1.8 Polyamid PA
3 DR G1/4 - - 18 13.2 - 1.8 Polyamid PA
4 DR G3/8 - - 21 16.7 - 1.8 Polyamid PA
5 DR G1/2 - - 26 21.1 - 2 Polyamid PA
6 DR G3/4 - - 32 27 - 2.5 Polyamid PA
7 DR G1 - - 41 34 - 2 Polyamid PA
8 DR M3 PA 3.5 6 - - 1 - Polyamid PA
9 DR M5 PA 5 8 - - 1.2 - Polyamid PA
10 DR G1/8 PA 10 15 - - 1.5 - Polyamid PA
11 DR G1/4 PA 13.5 18 - - 1.5 - Polyamid PA
12 DR G3/8 PA 17 22 - - 2 - Polyamid PA
13 DR G1/2 PA 21.5 26 - - 1.5 - Polyamid PA
14 DR G3/4 PA 27 33 - - 2 - Polyamid PA
15 DR G1 PA 34 39 - - 2 - Polyamid PA
16 DR G1-1/4 PA 42 49 - - 3 - Polyamid PA
17 DR G1-1/2 PA 48 55 - - 2 - Polyamid PA
Type
Inside Diameter A [mm]
Outside Diameter B [mm]
Outside Diameter D [mm]
Inside Diameter d [mm]
Height C [mm]
Height L [mm]
Material
Contact the supplier
SCHMALZ Vacuum Technology