Screw unions with union nut EIV-GE, EIV-W

Manufacturer SCHMALZ
Description Screw-in union, straight
Part number 10.08.03.00043
Selection EIV-GE G1/4-AG 15-9
Product selection
Selector Type Length A [mm] Thread Length D [mm] Thread Diameter G [mm] Width across flats SW [mm] Width across flats SW1 [mm] Length B [mm] Length C [mm]
1 EIV-GE G1/4-AG 15-9 38.5 9 G 1/4 22 24 - -
2 EIV-GE G3/8-AG 15-9 38.5 9 G 3/8 22 24 - -
3 EIV-GE G3/8-AG 21-12 41 9 G 3/8 27 30 - -
4 EIV-GE G1/2-AG 15-9 40.5 11 G 1/2 24 24 - -
5 EIV-GE G1/2-AG 21-12 43 11 G 1/2 27 30 - -
6 EIV-W G1/4-AG 15-9 40 9 G 1/4 17 24 23 32
7 EIV-W G3/8-AG 15-9 41 8.5 G 3/8 22 24 23 36
Type
Length A [mm]
Thread Length D [mm]
Thread Diameter G [mm]
Width across flats SW [mm]
Width across flats SW1 [mm]
Length B [mm]
Length C [mm]
Contact the supplier
SCHMALZ Vacuum Technology